IESNA:LM-63-2002
[TEST]P1444980
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-180W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 4
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]26023
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 177.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3475.6 3534.6 3602.8 3679.8 3765.5 3861.8 3968.1 4083.7 4210.3 4346.9
4494.7 4655.3 4828.4 5012 5215 5431.1 5653.9 5876.2 6095.2 6301.1
6490.7 6661.5 6808.7 6942.2 7059.5 7160.3 7247.2 7325.4 7391.3 7446
7489.1 7524.5 7550.1 7569.6 7578.5 7582.5 7580.3 7569.8 7554.2 7534.9
7509.4 7474.4 7435.8 7388.7 7333.6 7269.7 7194.6 7113.9 7027.5 6929.2
6823.2 6703.6 6576.7 6441.6 6301.7 6154.1 5997.1 5844.5 5683 5523.5
5352 5174.2 4988.2 4805 4632.6 4493.3 4390.9 4332.9 4272.7 4134.9
3863.1 3451.1 3006.3 2546.9 2017.2 1352.9 736.3 481.5 229 182.4
157.2 135.2 115.4 97.2 80.7 64.2 47.7 32.5 18.8 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3533.6 3599.7 3673.6 3754.9 3847.3 3947.6 4058.5 4178.5 4312
4449.5 4604.4 4765.6 4942.3 5133.3 5338.3 5546.9 5758.2 5964.6 6162.8
6349.9 6523.5 6671.9 6814.8 6938.1 7048.1 7145.5 7228.3 7298.8 7360.5
7409.7 7449.3 7481.6 7504.9 7518.8 7525.5 7527.4 7521.5 7510.7 7497.5
7478.4 7452.5 7420.3 7385 7344.3 7293.8 7240.4 7174.9 7103.4 7022.3
6931.1 6831.3 6718.2 6597.6 6464.7 6322.9 6178.7 6027.4 5873.8 5717.4
5559.8 5394 5225.1 5055.1 4890 4739.3 4615.1 4524.4 4462.3 4402
4291.1 4071.8 3714.5 3252.1 2753.9 2216.6 1572.9 877.9 646.7 419.4
192.2 162.4 138.2 115.7 95.2 78 60.9 43.8 28.6 12.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3528.8 3587.7 3652.1 3724.1 3805.3 3895.3 3993.3 4099.9 4214.5
4338 4471.2 4612.4 4765.8 4929.6 5102.4 5282.8 5462.5 5642.9 5820.8
5989.4 6153 6306.3 6448.7 6580.9 6703.4 6818 6919.3 7010.8 7094.4
7169.2 7234.7 7292.5 7343 7383.3 7417.3 7444.2 7463.3 7476 7480.6
7480.4 7472.2 7458.6 7440 7414.6 7379.9 7344.6 7301.1 7250.9 7195.9
7129.4 7056.6 6973.3 6884.7 6785.9 6676.5 6557.4 6436.3 6306.4 6176.2
6039.1 5902.1 5766.2 5631.8 5498.5 5368.7 5243.9 5131 5032.4 4952.4
4889.2 4832 4764 4655.9 4445.6 4075 3575.4 3039.3 2394.9 1579.3
835.1 533.5 237.9 190.9 154.6 118.2 88.6 64.2 39.8 16.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3520.4 3567.2 3619.3 3677.9 3742 3814.1 3894.5 3979.1 4070.7
4170.7 4278.4 4389.6 4509 4636.6 4770.8 4915 5062.8 5211.6 5355.9
5499.9 5639.7 5775.8 5906.2 6028.6 6148.5 6260.6 6368.2 6471.5 6569.5
6664.1 6751.2 6832.4 6909.7 6978.9 7042.9 7101.8 7155.3 7203.4 7244
7281 7312.1 7338.9 7358.7 7370.1 7378.7 7380.1 7375.1 7361.5 7345.6
7319.3 7287.8 7246.1 7196.5 7141.6 7076.8 7003.4 6923.9 6835.7 6737.5
6632 6522.6 6404.7 6281.6 6156.6 6028.6 5901.3 5775.9 5651.8 5528.4
5403.8 5285.5 5163.1 5031.9 4874.1 4645.4 4312.1 3835.7 3178.1 2408
1588.5 831.6 535.5 243 190.3 157.1 125.9 91.8 73.7 56
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3508.7 3540.3 3578.7 3620.8 3668 3719.2 3775.2 3835.7 3904
3977.3 4054.2 4133.2 4218.9 4309.7 4403 4503.6 4608.4 4717.9 4831.2
4946.4 5060.3 5175.1 5288.7 5399.9 5508.9 5613.8 5715.9 5812.4 5903.9
5994.6 6078.7 6159.3 6237 6311 6384.1 6451.2 6516.6 6579.2 6639.5
6696.4 6749.4 6801.9 6849.3 6894.4 6938.4 6980.1 7020.4 7056.3 7087.8
7115.7 7139.7 7158.9 7172.9 7178.2 7175.3 7165.9 7144 7111.1 7067.3
7011.6 6943 6865.5 6779.2 6677.5 6567.6 6443.5 6302.4 6146.1 5972
5789.4 5571.5 5304.9 4995 4647.2 4252.3 3840.5 3390.9 2821.5 2088.5
1279.3 913.4 562.4 211.4 169.6 130.6 96 70.9 45.8 20.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3496.2 3512 3533.8 3558.6 3587.7 3619 3654.5 3694.9 3737.1
3783.5 3833.5 3888.4 3946.3 4004.3 4064.6 4129 4195.7 4263.9 4334.9
4409.3 4486.5 4565.7 4648.6 4733.6 4819.9 4905.3 4992.6 5079 5165.1
5248.5 5331.3 5412.7 5491.7 5568.9 5643.5 5715.7 5785.4 5853.7 5920.7
5985.6 6048 6109.3 6170.2 6228.4 6286.5 6344 6402.3 6455.4 6506.9
6557.6 6604 6646.5 6685.4 6719.5 6747.3 6768.3 6781.6 6783.9 6774.4
6753.4 6722.4 6674.8 6609.5 6527.1 6429.2 6311.5 6179.2 6023.9 5819.5
5533.9 5163 4723 4273.7 3836.2 3354.6 2696.8 1827.8 1001.9 743.5
501.3 259.1 218.7 179.9 139.3 107 84.2 61.5 38.9 19.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3469.4 3470.4 3476.5 3484.7 3496 3509.4 3527.8 3549.3 3573.3
3600.7 3630.2 3662.6 3696.5 3730.9 3767.8 3807.5 3848.8 3891.9 3936.7
3984.1 4032.1 4082.4 4134.6 4187.7 4243.8 4300.8 4357.9 4417.3 4477.8
4540.5 4603 4666.3 4729.3 4792.8 4856.2 4919.3 4981 5044.7 5108.4
5173.2 5234.7 5294.3 5353.1 5406.8 5462.1 5515.8 5567.9 5616.7 5663.5
5708.7 5754.3 5796.8 5837 5875.3 5908.8 5939.2 5966.2 5984.3 5995.1
6000.3 5994.3 5977.4 5946.2 5900.2 5842.4 5763.6 5662.4 5484.8 5200.2
4806 4325.6 3871.3 3489.3 3033.9 2307.2 1580.6 859.9 417.4 260.1
224.9 189.8 154.8 130.4 107.3 85 64.2 44.7 31.1 17.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3455.2 3443.7 3435.9 3431.4 3429 3430 3434.6 3442.9 3452.7
3466.5 3483.3 3501.2 3521.1 3541 3562.5 3587 3611.6 3639.6 3668.6
3699.6 3731.9 3765.5 3799.8 3836.1 3873.5 3912.4 3951.6 3989.8 4029.9
4070.7 4110.6 4152.5 4196 4237.2 4279.4 4321.6 4365.2 4409.8 4454.3
4501.7 4551.3 4601.2 4649.6 4700.4 4753.7 4809 4864.7 4921.2 4978.2
5034.6 5091.8 5151.3 5207.7 5262.7 5312.2 5360.1 5403.9 5443.7 5479.3
5509.7 5534.1 5551.4 5561.1 5563.3 5554 5531 5492.8 5426.4 5294.6
5075.3 4758.5 4391.4 4027.3 3682 3277.2 2537.1 1796.9 1061 517.1
287.8 240.9 194.1 147.2 119 94.8 73.6 54.6 41.7 28.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3443.9 3420.1 3400.9 3385.6 3373.7 3365.1 3359.5 3357.7 3359.2
3363.2 3369.8 3378.9 3389.8 3401.7 3415.9 3430.8 3448.1 3466.8 3485.7
3506.1 3527.6 3552.2 3579 3606.5 3634.7 3664.3 3694.2 3725.8 3756.6
3790.2 3824.8 3859.3 3895.5 3932.2 3969.6 4007.8 4046.5 4085.1 4124.6
4165.2 4207.1 4249.3 4291.5 4335 4381.4 4429.2 4477.8 4528.3 4580.4
4632.7 4687.7 4744.1 4801.3 4861.9 4923 4984.3 5046.1 5108.1 5170.1
5232.3 5294.7 5354.7 5413.7 5471.5 5526.8 5574.9 5615.4 5645.5 5656.6
5649.4 5595.9 5465.8 5260.5 4996.4 4699.8 4406.8 4075.5 3583.9 2716.5
1849.1 984.8 472.8 311.1 249.6 204.4 159.3 116.4 76.9 52.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3434.2 3400.9 3373.1 3350.2 3330.9 3315.8 3304 3294.3 3288.8
3287.6 3289 3292.5 3299 3307.2 3317.1 3328.3 3340.1 3354.9 3370.3
3386.7 3402.4 3420.9 3440.6 3462.9 3487 3511.7 3537.8 3566.4 3597.2
3627.7 3658.8 3691.2 3723.3 3756.5 3790.9 3825.9 3862.4 3900.6 3938.8
3978.1 4017.8 4059.2 4102.6 4145.7 4189.6 4234.8 4280.2 4326.6 4375.7
4425.1 4478.3 4533.4 4588.1 4644.9 4704.9 4766.4 4831.2 4898.6 4969.6
5041.5 5114.4 5186.7 5257.7 5328.8 5400.8 5480.1 5554.9 5625.5 5688.8
5740.4 5773.1 5760 5689.8 5559.6 5356.6 5027.3 4544.8 3888.4 3171.8
2531.8 2001.7 1475.2 1104.9 777.7 501.6 360.3 219.1 81 54.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3428.1 3388.5 3353.5 3325 3300.6 3280.3 3265.1 3252.3 3242.7
3236.1 3233.5 3235.4 3239.4 3244.1 3251.3 3260.7 3271.2 3281.2 3293.8
3308 3323.5 3340.8 3359.9 3380.4 3401.3 3424.4 3448.4 3473.8 3500.4
3527.9 3556.7 3587.7 3619.8 3652.6 3687.6 3724 3761.4 3799.3 3836.9
3875 3913.9 3953.5 3993.5 4035.2 4077.1 4120.2 4165.1 4210.5 4257
4306 4354.9 4408 4458.6 4512.9 4568.7 4625.7 4684.5 4739.7 4794.3
4848.2 4902.5 4955.8 5007.4 5056.7 5103.3 5145.7 5185 5183.4 5162.2
5165.8 5136 5075.2 4992.3 4829 4584.2 4252.4 3859.7 3377.4 2835
2330.7 2114.3 1787.7 1461.1 1131.2 699.4 494.2 288.9 86 58.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3425.1 3381.6 3343.8 3312.1 3285.4 3263 3243.6 3229.6 3217.7
3210.1 3206.5 3205.2 3208.1 3211.1 3217.1 3224.1 3232.2 3242.1 3253.1
3267.3 3282.7 3299.7 3318.5 3338.7 3360.8 3385 3409.4 3435.4 3463.6
3493.8 3525.7 3558.7 3593.4 3627.7 3662.1 3697.7 3730.6 3766.8 3803.1
3840.5 3879.4 3918 3957.1 3998.4 4040.9 4084.2 4129.7 4176 4224.1
4273 4325.5 4376.3 4423.4 4464.1 4500.9 4539.1 4575.4 4611 4640
4664.9 4690.6 4715.6 4735.1 4751.8 4753.3 4708.4 4682.8 4672.4 4605.3
4473.2 4263.1 3926.5 3510.8 3103.2 2674.4 2158.7 1661.4 1563.1 1926.2
2251.1 1756.9 1262.7 719.5 405.9 269.3 133.7 92.8 52 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3424.7 3379.9 3341.4 3309.3 3281.3 3258.2 3239.3 3224.3 3212.5
3204.3 3200.1 3199.2 3200.4 3204.7 3209.9 3216.9 3225 3234.6 3246.4
3259.9 3276.2 3292.9 3312.9 3335.1 3357.9 3383.6 3411 3442.1 3474.3
3509.3 3544.7 3582.8 3621.3 3660.1 3699.9 3740.5 3780.1 3821.7 3862.1
3901.2 3938.4 3975.9 4012.1 4050 4087.7 4123 4157.6 4194.6 4233
4269.8 4308.3 4345.5 4375 4395.9 4418.2 4445.4 4474.2 4494.9 4510.4
4528.9 4546.5 4557.9 4566.8 4570.7 4536 4506.4 4491.4 4435.1 4275.3
3985 3556.7 3158.1 2779.7 2357.2 1795.1 1296.7 1181.2 1540.5 1465.2
1390 1307.7 750.6 533.7 316.7 102.6 69.5 36.4 3.3 2.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3427.5 3386.5 3349.7 3319.2 3293.2 3272 3253.5 3240.3 3229.8
3223.4 3220.8 3221.1 3223.3 3229.2 3236.7 3244.7 3254.6 3266.6 3278.8
3293.8 3310.2 3329 3349.3 3371.7 3395.7 3421.4 3448.3 3476.2 3505.8
3537.8 3571.2 3604.8 3639.2 3673.6 3708.1 3742.6 3778.1 3815.2 3852.3
3891.1 3929.8 3970.1 4011.7 4054.4 4097.3 4141.3 4187.9 4235.6 4283
4332.9 4383 4433.3 4478.9 4521.4 4558.3 4594.5 4631.4 4666.6 4695.4
4720.4 4746.3 4771.1 4793 4812.4 4813.9 4765 4738.6 4720.2 4647
4516.5 4307.6 3973.5 3545 3151.5 2733.3 2214 1754.8 1703.8 2051.3
1753.1 1455 1152.3 652.7 394.2 316.7 239.3 161.8 84.3 7.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3436.6 3399.3 3366.9 3340.5 3318.9 3300.5 3286 3275.9 3269.2
3265.7 3266.4 3270.2 3276.1 3284.7 3295 3305.5 3318.5 3331.8 3347.2
3364.4 3383.1 3403.6 3425.4 3449.2 3474.2 3499.8 3526.6 3555.5 3584.7
3614.7 3645.7 3679.5 3712.7 3747.6 3783.9 3821.1 3858 3897.8 3936.8
3976.8 4017.6 4057.5 4101.6 4145 4190 4234.1 4279.1 4325.6 4371.3
4419.2 4468 4519 4569.9 4623.3 4677.6 4733.6 4788.6 4848.2 4903.5
4959.5 5012.2 5067.5 5120.1 5170 5216.4 5255 5284.7 5272.9 5243.1
5239.7 5202.5 5141 5045.5 4874.3 4610.8 4263.2 3863.5 3368.8 2796
2231.5 2025.2 1674.3 1323.3 970.9 544.5 435.9 327.3 218.8 110.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3445.6 3417.1 3392.2 3372.8 3356.4 3345.1 3336 3330.6 3328.5
3329.4 3334.8 3342.5 3352.4 3365.8 3381.2 3396.7 3414.6 3433.6 3452.5
3472.8 3493 3515.8 3540.2 3565.6 3593.5 3622.1 3651.8 3682.7 3714.8
3745.7 3779.2 3813.9 3848.4 3884.8 3920.9 3957.5 3995.3 4033.8 4073.2
4114.2 4156.1 4200.1 4243 4287.9 4334.7 4381.1 4429.8 4478.8 4528.6
4580.7 4631.6 4687.7 4743.4 4802.3 4860.9 4924.3 4986.2 5051.4 5119.9
5189.7 5260.9 5328.7 5393.9 5459.5 5525.4 5590.2 5647.9 5702.5 5747.8
5782.4 5788.4 5748 5642 5469.1 5208.6 4806.5 4261 3591.9 2934.4
2381.9 1829.3 1276.8 883.4 535.3 390.4 245.5 102.3 69.5 36.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3458.4 3438.7 3424.7 3413.9 3407 3403.2 3402.9 3405.4 3410.7
3417.8 3428 3441.9 3457.3 3474.9 3495.5 3517.4 3541.1 3564.6 3590.9
3617.1 3644.9 3674.4 3705.2 3735.7 3768.2 3800.7 3832.7 3867.6 3902.4
3938.3 3974.4 4012.2 4049.6 4087.8 4127.5 4167.1 4208.2 4248.2 4291.6
4333.2 4376.3 4421.8 4468.4 4517.9 4565.1 4615.9 4665.2 4717 4769.8
4825.3 4879.4 4933.8 4989.7 5044.7 5100.5 5157.2 5214.4 5269.2 5321.6
5373.4 5425.8 5479 5527.7 5573 5613.4 5644.7 5669.9 5683.4 5673.7
5633.5 5531.9 5350.6 5088.7 4793.4 4467.6 4120.1 3700.8 3044.3 2116.6
1195.7 574.2 339.7 262.6 215.5 168.3 121.6 85.8 58.4 31
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3472 3465.7 3463 3463.7 3467.1 3473.7 3484.8 3498.4 3513.9
3531.6 3553.1 3577.1 3603.2 3630.1 3658.5 3688.8 3721.3 3754 3789
3825.4 3864.2 3903.6 3943.1 3983.7 4026.3 4068.6 4111.8 4155.1 4199.5
4243.3 4286.9 4331.7 4375.9 4420.5 4465.3 4513.1 4561 4610.5 4660.1
4710.5 4761.5 4813.4 4868.6 4924 4980.2 5035.8 5092.4 5148.9 5203.3
5258 5311.6 5363.8 5411.4 5456.7 5498.3 5533.7 5567 5593.7 5615
5633.3 5645 5648.8 5645.7 5635.9 5611.4 5574.9 5516.5 5407.3 5210.3
4900.8 4511.5 4101.4 3712.2 3313.6 2776.6 1996.8 1222.3 603.2 321.1
266.8 212.6 158.4 131.7 107.4 85.5 65.6 48.1 33.1 18.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3475 3482 3493.7 3507.9 3525.2 3546.3 3571.5 3598.2 3627.9
3660.7 3697.5 3735.8 3777.1 3819.4 3863.3 3910.4 3959.2 4009 4060.2
4113.6 4169.2 4226.6 4285.8 4346.4 4406.6 4469.6 4533.4 4600.3 4665.2
4731.5 4797.9 4865.3 4933.1 5000.6 5068.9 5138.5 5205.2 5273.4 5338.7
5402.5 5465.7 5525.7 5584.6 5642.7 5699.6 5751.9 5800 5847.9 5893
5935.7 5974.2 6009.9 6041.9 6066.4 6087 6102.8 6111.1 6114.8 6111.9
6100 6074.5 6036.6 5988 5925.3 5843.6 5741.1 5590.8 5335.4 4960.7
4477.7 3980.5 3542 3110.2 2562.9 1781.9 1009 739.2 483.9 228.7
194.9 167 141.4 118 95.5 75.8 56.2 36.6 20.7 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3488.5 3511.8 3537.3 3567.3 3602.2 3639.2 3681.5 3726.4 3775.7
3828.1 3886.9 3947 4010.5 4076.8 4145.4 4217.6 4293.5 4369.9 4449.5
4534.8 4619.2 4710.6 4805.2 4898.5 4993.5 5089.6 5186 5281.4 5373.6
5465.6 5553.2 5637.3 5719.7 5795.8 5872 5945.6 6015.4 6084.9 6149.2
6211.4 6271 6331.6 6390.7 6448.8 6503.9 6557.1 6608.3 6655.2 6699.5
6738.1 6774.1 6803.3 6825.4 6842.7 6851.6 6850.8 6839.1 6817.2 6784.6
6741.8 6689.2 6622.7 6539.5 6443.9 6330.2 6199.5 6052.2 5862 5589.7
5227.1 4774.5 4293 3827.9 3355.4 2785.9 2007.7 1174.3 868.8 577
285.2 236.6 201.2 164.4 128.2 98 75.9 54.2 32.5 14
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3503 3540.4 3582.3 3628.7 3680.6 3736.7 3799.7 3868.1 3941.1
4018.4 4101.7 4190.5 4284.2 4382.7 4486.9 4597.7 4712.6 4833 4955.6
5079.1 5208 5331.8 5454.6 5571.4 5685.9 5792.4 5895.2 5994.1 6087.6
6176.1 6259.3 6338.6 6417.3 6490.7 6563.6 6629.3 6694.2 6755.4 6813.7
6869.2 6921.2 6973.1 7019.1 7061.1 7101.9 7138.2 7172.1 7200.1 7224.9
7247.3 7261.9 7271.3 7272.9 7271.2 7257.8 7236.9 7203.7 7161.5 7108.2
7043.9 6966.8 6877.9 6776.6 6667.5 6543.2 6404.8 6253.9 6090.3 5904.2
5690.4 5431.7 5117.6 4754.1 4340.9 3886.8 3411.8 2889.5 2243.2 1485.6
839.1 545.2 253.1 192.7 154.2 116.7 84.8 60.9 37 14.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3514.6 3565.1 3622.3 3685 3752.1 3829.2 3912.7 4002.9 4099.2
4203.4 4316.7 4434.1 4562.5 4697.4 4842.8 4994.7 5149.8 5307.9 5464.2
5613.6 5759 5898.4 6031.1 6154.8 6272.6 6386.6 6492 6594.5 6692.2
6783.3 6868.8 6949.3 7026.3 7097.8 7161.6 7220.9 7274.1 7323.8 7365.8
7402.5 7429.9 7451.4 7469.6 7478.8 7483.4 7479.6 7469.8 7454.5 7431.9
7404.1 7367.7 7321.9 7269.6 7210.9 7146.8 7072.5 6990.1 6898.1 6798.8
6690.4 6575.3 6454.2 6328.5 6201.5 6068.5 5933.7 5802.4 5668.9 5536.5
5403.5 5261.1 5112.8 4942.4 4742.8 4460.6 4072.4 3537.2 2828.2 2042.5
1256.9 907.7 568.2 228.8 181.1 149.3 119.2 83.6 48.9 14.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3524.7 3586.3 3653.4 3728.5 3812.6 3905.8 4005.4 4113.2 4232.4
4358.8 4496.5 4645.8 4806 4975.6 5152.8 5334.7 5522.8 5707.5 5887.1
6060.5 6222.7 6374.8 6519.8 6654.2 6780.6 6893.9 6999.4 7092.7 7177.2
7249.1 7315 7370.7 7418.5 7457.2 7489.9 7514.8 7530.6 7541 7544.3
7542 7532.6 7517.5 7496.4 7468.2 7436.5 7397.7 7353.9 7304.1 7248
7184.1 7110.9 7028.5 6936.5 6840.1 6735.3 6619.7 6497.4 6367 6235.5
6102.4 5964.4 5830.1 5697.1 5568.5 5445 5328.3 5217.1 5117.2 5030.3
4964.1 4895.8 4808.9 4675.1 4431.7 4047.9 3546.6 2985.9 2284.2 1464.9
781.4 512.4 246.7 190.5 152.9 116.2 86.4 61.7 37.2 14.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3531.6 3600.2 3673.6 3758.5 3851.5 3954.1 4067.2 4188.4 4318.4
4462.2 4620.6 4785.9 4965.6 5159.4 5360.1 5569.5 5783.1 5995.1 6195.7
6386.5 6559.2 6713.6 6851.1 6974.5 7081 7175.7 7255.9 7325.8 7384.7
7435.2 7473.4 7506 7528.6 7543.5 7549.4 7549 7543.9 7532.4 7516.9
7496 7470.6 7440.3 7406.5 7364.5 7317.6 7262.2 7198.9 7129.4 7048.6
6962.4 6865.7 6755.2 6637.2 6510.6 6372.1 6228.8 6080.1 5923.9 5767.8
5607.6 5442.5 5275.3 5106.7 4950.7 4802.4 4681.3 4592 4530.7 4467.3
4361.2 4157.4 3798.5 3328.4 2807.3 2259.4 1634.8 939.3 693.5 447.8
202.2 167.5 142.2 119.4 98.6 80.7 62.8 44.9 28.5 12
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3475.6 3534.6 3602.8 3679.8 3765.5 3861.8 3968.1 4083.7 4210.3 4346.9
4494.7 4655.3 4828.4 5012 5215 5431.1 5653.9 5876.2 6095.2 6301.1
6490.7 6661.5 6808.7 6942.2 7059.5 7160.3 7247.2 7325.4 7391.3 7446
7489.1 7524.5 7550.1 7569.6 7578.5 7582.5 7580.3 7569.8 7554.2 7534.9
7509.4 7474.4 7435.8 7388.7 7333.6 7269.7 7194.6 7113.9 7027.5 6929.2
6823.2 6703.6 6576.7 6441.6 6301.7 6154.1 5997.1 5844.5 5683 5523.5
5352 5174.2 4988.2 4805 4632.6 4493.3 4390.9 4332.9 4272.7 4134.9
3863.1 3451.1 3006.3 2546.9 2017.2 1352.9 736.3 481.5 229 182.4
157.2 135.2 115.4 97.2 80.7 64.2 47.7 32.5 18.8 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
